- Sizes include 4", 6", & 9"
- Low profile surface mount fixture for ceiling or wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in most 3-1/2" and 4" ceiling junction and pancake boxes
- 3 color temperatures: 3000K, 4000K or 5000K CCT
- 120V input, phase dimming down to 10%
- Wet location rated
- Motion sensor option available
- 5 Year Warranty
HALO
HLS9129301EWH-CA
Specifications
Product Description
Brand Name | Halo |
Family | HLS Series |
Description | 9" LED surface light, 1200 lumens (nominal), 90 CRI minimum, 3000K CCT, 120V 60Hz, LE and TE phase, matte white flange cut 10 percent dimming, State of California compliant |
Product Details
Lamp Type | LED |
UPC | 080083257287 |
Amperage Rating | 0.148A |
Aperture | 9 Inch |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 17.8 W |
Product Weight | 1.35 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |