- Sizes include 4", 6", & 9"
- Low profile surface mount fixture for ceiling or wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in most 3-1/2" and 4" ceiling junction and pancake boxes
- 3 color temperatures: 3000K, 4000K or 5000K CCT
- 120V input, phase dimming down to 10%
- Wet location rated
- Motion sensor option available
- 5 Year Warranty
HALO
HLS6099301EWH-12BP-CA
Specifications
Product Description
Brand Name | Halo |
Family | HLS Series |
Description | 6" LED surface light, 900 lumens (nominal), 90 CRI, 3000K CCT, 120V 60Hz, LE and TE phase, matte white flange cut 10 percent dimming, Qty 12 bulk pack (not for individual sale), California compliant |
Product Details
Lamp Type | LED |
UPC | 080083257225 |
Amperage Rating | 0.128A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 15.4 W |
Product Weight | 7.38 |
Case Quantity | 1 |
Pallet Quantity | 75 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |