- Round 4” & 6” Smart Wi-Fi® Slim Canless LED Downlights suitable for remodel and new construction installations (For new construction, install with canless mounting frames/plates)
- 1/2" thin design allows fixture to mount under hidden obstructions and installs virtually anywhere
- White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5% (120V input) all via the WiZ App; 90+ CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense™ technology that turns your lights into motion sensors, so they turn on with movement
- Configure and control lighting quickly with the WiZ App over Wi-Fi®
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- PRO SETUP OPTION: Installers can use the WiZ Pro Setup App for pre-Wi-Fi claiming, managing multiple projects, and transferring account ownership. The online WiZ Pro Dashboard has advanced features for commissioning, user management, and energy monitoring.
- Lens & Trim: Smooth diffuse lens and polymer trim for even illumination
- Brightness (Lumens): 600 or 900 lm (nominal)
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
HLB6099WZRGBWMWR
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Smart Wi-Fi® Slim Canless LED Downlights |
| Description | 6" Smart Wi-Fi Slim Canless LED Downlight, 900 Lumens (nominal), 90 CRI Minimum, WiZ PRO-enabled (Wi-Fi plus Bluetooth), Full Color Tunable White via WiZ App, Matte white trim, Recyclable packaging |
Product Details
| Lamp Type | LED |
| UPC | 080083255931 |
| Amperage Rating | 0.1A |
| Aperture | 6 Inch |
| Color Temperature Max | 6500K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 12.02W |
| Product Weight | 1.4 |
| Case Quantity | 4 |
| Pallet Quantity | 480 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |