- 6" Square, 1000-1500-2000 Lumen, UNV, 0-10V
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PRS6 LED 6" Square Downlight Series |
Description | 6" Square, 1000-1500-2000 Lumen, UNV, 0-10V |
Product Details
Lamp Type | LED |
UPC | 080083873302 |
Amperage Rating | .176A/.081A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V-277V |
Wattage | 21.3 W/21.4 W |
Product Weight | 3.95 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |