- 4" Square, 3000 Lumen, UNV, 0-10V
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PRS4 LED 4" Square Downlight Series |
Description | 4" Square, 3000 Lumen, UNV, 0-10V |
Product Details
Lamp Type | LED |
UPC | 080083873357 |
Amperage Rating | 0.225 A/0.101 A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 26.9 W/27 W |
Product Weight | 4.95 |
Case Quantity | 6 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |