- Remodel installation from below ceiling by removing bar hangers
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC430D010IEM7
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC4 LED 4" Downlight Series |
Description | 4-inch new construction downlight housing, 3000 lumens, UNV 120-277V, 50-60Hz, 7-watt emergency battery pack with integral test. |
Product Details
Lamp Type | LED |
UPC | 080083861842 |
Amperage Rating | 0.107A at 277V |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 28.5W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |