- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
Your internet browser isn't supported.
PR8M12WDMW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR8 LED 8" SeleCCTable™ Downlight Series |
| Description | 8" LED module for PR8 series, provides 1000, 1500 or 2000 lumens (nominal) depending on connected frame type, wide dist lens |
Product Details
| Lamp Type | LED |
| UPC | 080083772964 |
| Amperage Rating | N/A |
| Aperture | 8 Inch |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 10.5W/15W/22W at 120V and 11.2W/15.5W/22.5W at 277V |
| Product Weight | 1.56 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |