- 4" aperture new construction/remodel, retrofit and surface downlights
Your internet browser isn't supported.
PR4WW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR4 LED 4" SeleCCTable™ Downlight Series |
| Description | 4" wall wash optic, field installed. |
Product Details
| Lamp Type | N/A |
| UPC | 080083021369 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Wall Mount |
| Voltage Rating | N/A |
| Product Weight | 4.5 |
| Case Quantity | 6 |
| Pallet Quantity | 2268 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |