- 4" aperture new construction/remodel, retrofit and surface downlights
- Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
- Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
- 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
- Distributions: Exclusive Medium / Wide beam reversible "flip" lens
- Wall wash accessory kit option
- Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Connected lighting and emergency options (factory and field installed)
Your internet browser isn't supported.
PR4M12MD8FSMMS
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR4 LED 4" SeleCCTable™ Downlight Series |
| Description | 4” aperture LED module with self-flanged shallow reflector, field 1000/1500/2000 lumens, 80 CRI (min) with field 3000K/3500K/4000K, matte metallic silver ring/self-flanged reflector |
Product Details
| Lamp Type | LED |
| UPC | 080083083411 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120/277 VAC |
| Product Weight | 1.56 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |