- 6" aperture new construction/remodel, retrofit and surface downlights
Your internet browser isn't supported.
PR6RFS12D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | PR6 LED 6" SeleCCTable™ Downlight Series |
| Description | 6" aperture retrofit kit frame arm with integrated junction box and driver, field selectable lumens (1000-2000), 0-10 Dim |
Product Details
| Lamp Type | LED |
| UPC | 080083891726 |
| Amperage Rating | .079 at 277V (2000 lumens) |
| Aperture | 6 Inch |
| Color Temperature Max | 2000K |
| Mounting | Recessed |
| Voltage Rating | 120V-277V 50/60 Hz |
| Wattage | 21.4 W |
| Product Weight | 4.5 |
| Case Quantity | 6 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |