- 6" aperture new construction/remodel downlights series
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC635D010REM14
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" new construction downlight housing, 3500 lumens, UNV 120-277V, 14 watt emergency battery pack with remote test / indicator light, use with D010 only |
Product Details
Lamp Type | LED |
UPC | 080083232062 |
Amperage Rating | 0.13A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 35.1W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |