- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
Your internet browser isn't supported.
Greengate
ONW-D-1001-MV-R
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-D-1001-MV - Dual Tech 120/277/347 (Grd Req) |
Description | Dual Tech/Single Level Wall Switch Sensor (Ground Required), 180 degree; 1000 sq. ft. Coverage, 120/277 VAC, 50/60 Hz, Red Color |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083185375 |
Amperage Rating | 9.747 at (277V) |
Mounting | Wall Switch |
Voltage Rating | 120 / 277V |
Wattage | 0-800W,0-1200W @120V/0-2700W @ 277V |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 840 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |