Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

OAC-P-1500-R

  • MicroSet self-adjusting Time Delay and sensitivity
  • Optional built-in light level sensor
  • Optional BAS/HVAC isolated relay
  • Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
  • Requires Manual On for activation
OAC-P-1500-R

OAC-P-1500-R

Resources

Specifications

Product Description

Brand Name Greengate
Family OAC/VAC-P - PIR Ceiling Sensor Low Voltage
Description Ceiling Sensor w/BAS and Daylight Sensor, Passive Infrared, 360 Degree, 1500 square feet, 10-30 VDC, Class 2.

Product Details

Lamp Type N/A
UPC 080083579150
Amperage Rating 0.025 A
Mounting Ceiling Mount
Range of Motion N/A
Voltage Rating 10-30VDC
Product Weight 0.245
Case Quantity 10
Pallet Quantity 540
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?