- MicroSet self-adjusting Time Delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Requires Manual On for activation
Your internet browser isn't supported.
OAC-P-1500
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC/VAC-P - PIR Ceiling Sensor Low Voltage |
| Description | Ceiling Sensor , Passive Infrared, 360 Degree, 1500 square feet, 10-30 VDC, Class 2 |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083579143 |
| Amperage Rating | 25mA |
| Mounting | Ceiling Mount |
| Range of Motion | N/A |
| Voltage Rating | 10-30VDC |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 540 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |