- 24 VDC supply voltage via the network
- Capable of controlling loads over entire lighting network
- Integrates with Keeper Enterprise Software or programming display
- Create custom lighting configurations for each button
- Class 2 low voltage wiring
- Suitable for standard single and multi-gang NEMA wall box
- Suitable with decorator style wallplate
- Withstands 12kV electrostatic discharge without damage of memory loss
- Includes single gang screwless wallplate
Greengate
GDS-5TSB-W
Specifications
Product Description
Brand Name | Greengate |
Family | GDS - Greengate Digital Switch Wallstation |
Description | Greengate Digital Switch, 5 Small Buttons, White Finish. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083283491 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | 24VDC |
Product Weight | 0.453 |
Case Quantity | 1 |
Pallet Quantity | 1200 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |