- Code compliant automatic lighting, emergency & plug load control
Specifications
Product Description
Brand Name | Controls |
Family | Room Controller |
Description | Room Controller, 3 relays, Plenum, Network |
Product Details
Lamp Type | T8 |
Amperage Rating | 20A |
Mounting | Retrofit Kit |
Voltage Rating | 120V |
Wattage | 2400W |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |