Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

SRC

  • Manual and programmable control of each relay
  • Simple keypad with 2-line LCD display
  • Capable of controlling receptacle loads
  • Normally open, latched and two pole relays available
  • 8 relays, 8 low voltage input connections
  • UL Listed – UL 916 standard, RS-232 port standard
  • NEMA 1 enclosure
  • Time schedules with astronomic clock, Occupant warn-off and overrides
  • Prioritization and masking of switch inputs, schedules, and remotes
SRC

SRC

Resources

Specifications

Product Description

Brand Name Controls
Family LK8 - LiteKeeper
Description Standard Relay Card with 8, 20A 120/277VAC max per relay, 10A electronic or LED load single pole normally open relays
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083199754
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 1.01
Case Quantity 1
Pallet Quantity 160
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?