- Interface from TCP/IP to RS-232
- Integrated with software for simple relay control
- 120 VAC wall transformer
- Cable for connection to panel
Greengate
EIM
Specifications
Product Description
Brand Name | Controls |
Family | EIM - Ethernet Interface Module |
Description | Cable connection to panel; interface from TCP/IP to RS-232 |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 100-240 V |
Country of Origin | TW |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |