Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

CKT32-120/277-SS8-SL0-ST0-SHVB0-SHVD0

  • Capable of mixed load voltages (120/277/347 VAC) and mixed sources
CKT32-120/277-SS8-SL0-ST0-SHVB0-SHVD0

CKT32-120/277-SS8-SL0-ST0-SHVB0-SHVD0

Resources

Specifications

Product Description

Brand Name Greengate
Family CKT - ControlKeeper Touchscreen
Description ControlKeeper TouchScreen 32 size120/277VSSRCs 0-8 Cards ,SLRCs 0-4 Cards ,STPRC's 0-4 Cards ,0-1 High Voltage Divider
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
Amperage Rating 20A
Mounting Flushmount
Voltage Rating 120-277V
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?