- Exclusive Energy Saver mode
- Complete no-gap coverage
- Self-adjustable delay of 10 minutes to 30 minutes
- BAS compatible
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method utilized to verify coverage patterns
Greengate
OMC-DT-2000-R
Specifications
Product Description
Brand Name | Greengate |
Family | OMC-DT-2000-R - Dual Tech Low Voltage Ceiling Sensor |
Description | OMC MicroSet Ceiling Sensor w/BAS and Daylight Sensor, Dual Technology (Passive Infrared and Ultrasonic), 32 kHz, 360 Degree, 2000 square feet, 10-30 VDC, Class 2 |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | 10-30VDC |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |