- 143,000 to 195,000 lumen output options
- Glare and cutoff control with three patented and award-winning optical system solutions.
- Reduce install time with pre-aimable two-piece assembly
- Industry leading light source reliability with Chip-on-Board LEDs
- Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
- Wired DMX or Wireless AirMesh controls options to suit your needs
- Options to meet Trade Agreements Act requirements
Your internet browser isn't supported.
EPH-LS-16-1200L-BLK-57-80-6W-C04-HEG-ST
Specifications
Product Description
| Brand Name | Ephesus |
| Family | LUMASPORT 16 - Local |
| Description | Ephesus, Standards, LumaSport, 16 Optics, 1200W Local Power, Black, 5700K, 80 CRI, NEMA 5, 4tf Cable, No visor, High efficiency Glass Lens, Standard. |
Product Details
| Lamp Type | LED |
| UPC | 080083291519 |
| Amperage Rating | 2.5A at 480V |
| Color Temperature Max | 5700K |
| Mounting | Surface Mount |
| Voltage Rating | 208-277 V |
| Wattage | 1200W |
| Product Weight | 47.5 |
| Case Quantity | 1 |
| Pallet Quantity | 12 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |