- Architectural design and quality
- Individual or continuous mounting
- Luminous efficacy up to 158 lumens per watt
- 500 to 2,000 delivered lumens per foot
- Wide range of direct/indirect distributions
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K CCT
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Integrated sensor systems - occupancy, daylight and IoT connectivity
Corelite
Iridium i3 Suspended
Overview
The Corelite Iridium i3 is the latest addition to the Iridium family with a focus on performance and affordability. This curvilinear direct/indirect suspended luminaire offers a wide range of distributions and lumen outputs for individual or continuous row applications. The Iridium i3 is also one the highest performing luminaires in its class with efficacies up to 158 lumens per watt! Optional features such as 90+ CRI, tunable white with VividTune, integrated sensors, and emergency options allow this fixture to meet specific project needs. The Iridium i3 is well suited for commercial office, educational, and healthcare facilities.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now