Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AtLite

PAL, PNL Contours Exit Sign

  • 120/277 VAC, 60Hz input standard, Dual on XPAL and XPNL
  • Solid-state circuitry (no mechanical relay is used)
  • Sealed, maintenance-free nickel cadmium battery
  • White and black finishes are available
  • Snap-together, injection-molded plastic construction
  • Contemporary styled, soft-corner design
  • Easily removed updated directional chevrons
  • Variety of electrical and universal J-box mounting knockouts
  • Low-profile mounting canopy
PAL, PNL Contours Exit Sign

PAL, PNL Contours Exit Sign

Overview

The AtLite Contours PAL LED and self-powered PNL LED feature a soft-cornered, injection-molded thermoplastic housing. This compact design, with battery and electronics contained within the housing, eliminates the need for a top-mounted power pack; unit can be mounted over most doorways. The PAL and PNL are illuminated by a field replaceable, high-brightness LED illuminator strip. The Contour Series is available in red and green six inch letters.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?