- Programming of up to 8 sequences with up to 30 steps per sequence
- 1.7" diameter module interface easily fits in standard junction boxes
Your internet browser isn't supported.
WaveLinx
WaveLinx Wired Universal Interface Module - Mini (UIM-NA)
Overview
The WaveLinx Wired Universal Interface Module - Mini (UIM-NA) is a network powered universal interface with six configurable inputs. It can be dry contact closure for scene selection. 1.7" diameter potted PCB with 8" flying leads, designed to fit standard junction boxes and ideal for connection to push buttons, dry contact switches and rocker switches. Does not include LED feedback status indicators.