- Installs to ANSI 136.41-compliant 7-pin twist lock connector
- 120-347VAC 50/60Hz input
- IP66 rated enclosure
- Out of the box photocell switching or connect to WaveLinx
- Up to 1000W switching control
- Energy calculations available through Trellix based on max load input
WaveLinx
WaveLinx Outdoor Lighting Control Module
Overview
The WaveLinx Outdoor Lighting Control (WOLC) Module extends the WaveLinx System’s controls capability to a building’s surroundings or site such as parking lots and short pathways. The WOLC Module is individually addressable and installs on top of a light pole via an ANSI 136.41-compliant, 7-pin twist-lock connector. It can switch luminaires ON/OFF via an integrated high current relay and dim luminaires equipped with 0-10V dimming drivers or ballasts. It communicates with the WaveLinx Wireless Area Controller over an IEEE 802.15.4 network.