- On/Off, Raise/Lower and Scene Presets with 1, 3, 5 and 6 button options
- Button actions configurable through WaveLinx app
- 120/277 VAC powered with neutral for simple, new and retrofit installations
- Reliable 2.4 GHz mesh communication with other WaveLinx PRO devices and Area Controller
- Clean and elegant with a custom button engraving option to enhance occupant experience
WaveLinx
WW3-RL-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Wallstation (WW-Series) |
Description | WaveLinx PRO Wallstation, 3 Button Raise / Lower, White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083283163 |
Amperage Rating | N/A |
Mounting | Wall Switch |
Voltage Rating | N/A |
Product Weight | 0.34 |
Case Quantity | 50 |
Pallet Quantity | 1350 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |