- Operate on a wireless mesh network based on IEEE 802.15.1 (Bluetooth 4.2 Low Energy) standards
- Configurable for multi-scene selection, raise/lower, off for an area using the WaveLinx Lite Application
- Suitable for standard single or multi-gang NEMA wall box
- Utilizes two (2) CR123A alkaline batteries for simple new or retrofit installations
- Clean, elegant, and simple control
Your internet browser isn't supported.
WWBL3-W
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE Battery-Powered Wallstation (WWBL-Series and WST-Series) |
| Description | WaveLinx Lite Battery Powered Wallstation, 3 Button, White |
Product Details
| Lamp Type | N/A |
| UPC | 080083256600 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | N/A |
| Product Weight | 0.34 |
| Case Quantity | 50 |
| Pallet Quantity | 1350 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |