- Configurable RS232 COMMS via 9 pin female D-type (Send/Receive)
- Adjustable baud rates of 1200, 2400, 4800,9600, 19200, 38400, 57600, 115200
- 100 RS232 Output Strings, up to 255 bytes each (ASCII or Hex)
- 100 Output Actions, triggered by a “trigger” CAN message
- 100 RS232 Input Filters, up to 255 bytes each (ASCII or Hex)
- 100 Input Actions, triggered by a match on an input filter
- 16 Sequences, each with a maximum of 128 actions
- Status LEDs
WaveLinx
WaveLinx Wired Serial Interface (SI-2-D)
Overview
The System integrator (SI-2-D) RS232 converter for interfacing with third-party devices to and from the WaveLinx Wired network. The SI-2-D enables control of a wide range of equipments and systems such as: audio systems, TVs, projectors, shades, security & fire alarms systems and Building Management Systems.