- Multi-scene selection, raise/lower, toggle on/off for a zone or area
Your internet browser isn't supported.
CLS-1TLB-W-IR
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired CLS Wallstation (CLS) |
| Description | INEO Series,Large Buttons (TLB), no Raise/Lower, On/Off Large Buttons, No Raise/Lower/ON/OFF,White,Fitted |
Product Details
| Lamp Type | N/A |
| UPC | 080083506514 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 12VDC |
| Product Weight | 0.404 |
| Case Quantity | 1 |
| Pallet Quantity | 1260 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |