- Components for indoor ambient, outdoor and industrial luminaire types
- Convert standard 0-10V luminaires to WaveLinx
- Bulk-packing for shipments to factories
Your internet browser isn't supported.
OEM-SWPD3-WH
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Integrated Components |
Description | WaveLinx Industrial Fixture Mount Sensor, White, up to 40ft (12.2m) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083253425 |
Amperage Rating | N/A |
Mounting | Fixture Mounted |
Voltage Rating | N/A |
Product Weight | 0.45 |
Case Quantity | 20 |
Pallet Quantity | 720 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |