- Components for indoor ambient, outdoor and industrial luminaire types
- Convert standard 0-10V luminaires to WaveLinx
- Bulk-packing for shipments to factories
Your internet browser isn't supported.
OEM-OUT-IND-CM
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Integrated Components |
| Description | WaveLinx PRO outdoor - Industrial 0-10V control module |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083308972 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120V-277V 50/60 Hz |
| Product Weight | 0.25 |
| Case Quantity | 40 |
| Pallet Quantity | 640 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |