- Control the lights for a room/open space
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Wavelinx |
Family | Touchscreen Wall Controller (TSE57) |
Description | 5.7" Touchscreen for Wavelinx. |
Product Details
Lamp Type | N/A |
UPC | 080083906062 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | 120/240 V |
Wattage | 8W |
Product Weight | 0.55 |
Case Quantity | 30 |
Pallet Quantity | 600 |
Country of Origin | TW |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |