- Simple POST, PUT, GET actions to exchange data between applications
- APIs to retrieve metadata from sites (buildings, floors, areas, etc.)
- APIs to obtain data related to spaces (occupancy, energy, light level)
- APIs to obtain data related to geofences and notifications
- Open REST JSON APIs
- Secured authentication and authorization using the OAuth 2 framework
WaveLinx
CORE API
CORE Public (REST) API
CORE Public API provides a secure programming interface that enables third-party partners to obtain real-time data from WaveLinx controlled spaces as well as Cooper Lighting BLE tags. Partners can then use the data to offer value-added solutions that improve business processes and tenant experiences. The CORE Public API interface is hosted on the CORE Core appliances.
Ideal for these spaces:
Insights Into Connected Spaces
Allow third party IoT platforms to securely read and write data from WaveLinx controlled spaces (energy, occupancy, light level) and WaveLinx connected devices (status, light level, occupancy), then turn that data into meaningful insights.
Gain Insights Into Connected Assets
Allow third party IoT platforms to securely read and write data from WaveLinx controlled spaces (energy, occupancy, light level) and WaveLinx connected devices (status, light level, occupancy), then turn that data into meaningful insights.
RESTful Services. Secured Authentication
Simplify data exchange and operations interface with third party applications using HTTPS and JSON data format, with simple POST, GET, and PUT actions to exchange data between applications. Using the OAuth 2 authorization framework, third-party applications can obtain secure access by orchestrating an approval interaction between CORE and the HTTPS service or by allowing the third party application to obtain access on its own behalf.
Services

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!