- Emergency egress coverage of 25 feet to 60 feet
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL25 / SEL50 / SEL60 |
| Description | LED Emergency Light, 25 feet coverage, NiCad Battery,White finish,Self-Diagnostic, Square shape |
Product Details
| Lamp Type | LED |
| UPC | 080083780709 |
| Amperage Rating | 0.07A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 0.67W |
| Product Weight | 1.7 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |