- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features reduce labor cost
- Universal J-box mounting pattern and keyhole slots
- Multi voltage input 120/240/277 VAC
- Injection-molded, color-stable, high-impact thermoplastic
- Eagle Eye self diagnostic option
- 5 year warranty
- 7 year prorated battery warranty
Sure-Lites
SEL25SD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SEL25 / SEL50 / SEL60 |
Description | LED EM,white plastic housing,NiCad battery,SD,25ft |
Product Details
Lamp Type | LED |
UPC | 080083723027 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 0.67W |
Product Weight | 1.8 |
Case Quantity | 6 |
Pallet Quantity | 324 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |