- UL924 listed for wet location, NYC and Chicago Compliant
- Long life LED source with rotatable optics
- 29 feet to 50 feet of emergency egress coverage
- 0 C to 40 C or - 20 C to 55 C temperature range
- Available in Bronze, Black, White or Silver die cast aluminum housing
- Self-diagnostics eliminate NFPA required manual testing
- 5 year product, 7 year pro rated battery warranty
- Multi voltage input 120/240/277 VAC
- Mullion-mount option
Your internet browser isn't supported.
SELDWA29BKSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELDWA |
Description | Architectural Emergency exit light, Wet location, 29 ft. coverage, Black color, self diagnostics |
Product Details
Lamp Type | LED |
UPC | 080083858798 |
Amperage Rating | 0.3A @ 120V |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Wall Mount |
Voltage Rating | 120/277V |
Wattage | 2W @ 120V |
Product Weight | 2.8 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |