Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

APELMINI

  • Provides emergency lighting for a mininum of 90 minutes
  • UL 924 damp location listed
  • Up to 17 feet of emergency egress coverage
  • Compact, high impact thermoplastic housing: 5-1/4" x 4-3/4"
  • 3.6V, 0.78W DC long lasting LED heads
  • Dual voltage input 120/277 VAC, 60 Hz
  • Universal J-box mounting pattern, three conduit entry points
  • Operating temperature range of 10°C to 40°C
APELMINI

APELMINI

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family APELMINI
Description LED Emergency Light, Sealed Nickel Cadmium Battery, White Housing, Mini J-box

Product Details

Lamp Type LED
UPC 080083250776
Amperage Rating 0.47 at 277V
Exit / Emergency Material Thermoplastic
Mounting Surface Mount
Voltage Rating 3.6V
Wattage 1.5 W
Product Weight 0.93
Case Quantity 24
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No