Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

INVW-T Outdoor Rated Three Phase Series

  • 3 phase output from 4 to 10 kW/kVA
  • 90-minute run time standard
  • UL listed for wet location; 4°C to 40°C (4°F to 40°F)
  • For use with LED, HID, Incandescent or Halogen technology
  • Self-diagnostics standard
  • User-programmable with password protection
  • BACnet (MS/TP) or (IP) feature optional
  • MODbus (TCP/IP) or (RTU) feature optional
INVW-T Outdoor Rated Three Phase Series

INVW-T Outdoor Rated Three Phase Series

Overview

The Sure-Lites INVW-T Three Phase inverter series is an outdoor-rated power system. Should utility power fail, the Sure-Lites INVW-S Three Phase inverter takes over and provides output power to the critical load. Its sealed lead calcium batteries will power emergency lighting circuits for 90 minutes (UL 924). Other voltages are available; please contact your Cooper Lighting Solutions representative.

Stock catalog numbers

Resources