- Die-cast aluminum housing available in silver, black or white color
Specifications
Product Description
Brand Name | Sure-Lites |
Family | UX Series |
Description | 2C capability kit for UX series Sure-lites |
Product Details
Lamp Type | LED |
UPC | 080083806867 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.3 |
Case Quantity | 100 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |