Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

INVSM-S Single Phase Small Inverter

  • Compact Footprint Single Phase Inverter
  • 1.0KVA to 2.8KVA output
  • Standard Input / output 120 or 277VAC; 208VAC and 240VAC options available
  • Compatible with all lighting loads including HID/LED
  • No Break 2ms Transfer Time
  • UL 924 Listed
  • 90 Minute run time
  • NFPA 101 Self Testing and Data Logging
  • Smaller footprint makes it easier to install in building
  • MODbus (TCP/IP) or (RTU) feature optional
INVSM-S Single Phase Small Inverter

INVSM-S Single Phase Small Inverter

Overview

The Sure-Lites INVSM-S Series is a single phase, compact design inverter that provides 1.0kVA to 2.8kVA of emergency power to HID, LED and all lighting loads. This pulse-width modulated (PWM) inverter utilizes IGBT technology to provide a perfect sine wave (clean power) of emergency AC power with two milliseconds of transfer time. The unit's operating efficiency is 98 percent, which is well above a typical fast transfer inverter. The INVSM-S series is UL 924-listed and provides 90 minutes of emergency power for egress lighting. Standard input / output voltages are 120 VAC or 277 VAC. Other run times and voltages are available; please consult your Cooper Lighting Solutions representative.

Resources