Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 26, 2023

TMU Talon LED

  • One-piece heavy-wall, die-cast aluminum housing and door
  • Choice of 11 high-efficiency, patent pending AccuLED Optics™
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -30°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Optional swing-down removable power tray for ease of maintenance
  • Features a 5-year warranty
TMU Talon LED

TMU Talon LED

Overview

The TMU Talon LED is one of the most versatile, functionally designed, universally adaptable outdoor luminaires available. The Talon brings outstanding performance to walkways, parking lots, roadways, building areas and any security lighting application. U.L. listed and CSA certified for wet locations. IP66 Rated.

Resources

Find product variations