- ENERGY STAR® qualified. Learn more at energystar.gov
- 80, 90 or 97 CRI
- 2400K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Compatible with WaveLinx and LumaWatt Pro connected lighting systems
- Available with 15°, 25°, 40° and 55° distributions
- Easy disconnect for LED engine replacement and installation
Your internet browser isn't supported.
EU2B0510NFL258035
Specifications
Product Description
Brand Name | Portfolio |
Family | LD2B LED 2" Round Recessed Downlight |
Description | 4-inch LED Module 500 or 1000 Lumen, 80CRI, 3500 CCT, 25 degree Narrow Flood Optic |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083788941 |
Amperage Rating | N/A |
Aperture | 2 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120 / 277V |
Wattage | 7.4/11W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |