- Interchangeable precision optics in 6°, 8° and 10°-70° 5° increments
- New construction for standard plenum height, ENERGY STAR® qualified
- Lumens: 250-9500, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum with 45° cutoff or shallow die-cast reflector
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
46R70
Specifications
Product Description
Brand Name | Portfolio |
Family | LD4D 4” Precision High Center Beam Round Downlight |
Description | 4 inch, 6 inch, Beamforming Optic, 70 degree. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083291021 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.14 |
Case Quantity | 12 |
Pallet Quantity | 3024 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |