- Square new construction downlight for shallow plenum space; ENERGY STAR® qualified
- Excellent light control and low aperture brightness
- WaveLinx and DLVP connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
Portfolio
LDSSQ6C20D010
Specifications
Product Description
Brand Name | Portfolio |
Family | LDSSQ6C 6” Shallow General Illumination Square Downlight |
Description | LED Shallow Square Downlight 6” Nominal Aperture, 2000 Lumens, 0-10V Dimming, 1% to 100%, 120V-277V up to 4000 lumens |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083290123 |
Amperage Rating | 0.08A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 22.63W |
Product Weight | 1.28 |
Case Quantity | 1 |
Pallet Quantity | 32 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |