- UL Listed under Standard 183 for make or break under load
Specifications
Product Description
Brand Name | MWS |
Family | EC Extender Cable |
Description | 277VExtender Cable Component10, 2 Conductors Plus Ground ,36' cable |
Product Details
Lamp Type | N/A |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 277V |
Wattage | 5540W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |