- Available in 1' x 2' , 1' x 4', 2' x 2' and 2' x 4' version
- Two versions to accommodate different fixture depths
- Compatiable with troffers from Metalux, Fail-Safe, Corelite & Neo-ray
- Three piece construction provides ease of installation
- Snap-on end caps with option to seucre with screw tap
- Multiple knockouts offer flexible location for power feed
- Pendant mounting locations embedeed in housing
- UL and Damp Location listed
Metalux
SK-24-WS
Specifications
Product Description
Brand Name | Metalux |
Family | Universal Surface Mount Kits |
Description | 2' x 4' Universal Surface Mount Kit, Shallow |
Product Details
Lamp Type | N/A |
UPC | 080083719389 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 21.6 |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | US |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |