- Targeted lumen packages for the most common striplight applications
- 4ft. and 2ft. product configurations
- Excellent performance with lm/W, ranging up to 102 lm/W
- Models include frost, white linear prism lens for even illumination
- Typical 80 CRI
- Two different driver options: UNV, 0 to 10V or 120V, Triac
- Standardized CCT: 4000K
- DLC qualified for UNV and ENERGY STAR certified for 120V models
Metalux
4SLSTP4040DD-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | SLSTP Slim Profile, Selectable Strip |
Description | 4' Linear LED Striplight, 4000 lumen, 4000K, UNV, 0 to 10V dimmable |
Product Details
Lamp Type | LED |
UPC | 080083705825 |
Amperage Rating | 0.155 at (277V) |
Color Temperature Max | 4000K |
Mounting | Surface/Pendant/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 41 W |
Product Weight | 4.4 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |