The Metalux FM is an Energy Star LED flushmount with a field selectable CCT switch that enables customization (from warm to bright white) to suit any decor. The FM has a 120V FCC Class B dimming driver, round or square low-profile lens, and LEDs rated for 50,000 hours. The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options. Typical surface mount applications include bedroom, closet, corridor, stairway and utility rooms.
|
|
|
|
|
|
---|---|---|---|---|---|
FM11WRCCR
|
LED | Surface Mount | 120V | 14 W | Spec |
FM11WSCCR
|
LED | Flushmount | 120V | 13.9 W | Spec |
FM15WSCCR
|
LED | Flushmount | 120V | 21.7 W | Spec |
FM19WSCCR
|
LED | Flushmount | 120V | 31.9 W | Spec |
FM9WSCCR
|
LED | Flushmount | 120V | 11.3 W | Spec |