- Latch-less design provides clean architectural look
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | Standard 2x4 Cruze ST,7500 Lumens,120-277V,4000 K, 80 CRI,0-10 V Dimming |
Product Details
Lamp Type | LED |
UPC | 080083190911 |
Amperage Rating | 0.2A at 277V |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 55.4W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |