- Latch-less design provides clean architectural look
- Corner to corner matte white paint after fab for refined finish
- Ribbed, smooth, square and round perforated lens options
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
- High performance efficacy up to 157 lumens per watt
- Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
- Air venting option available
Your internet browser isn't supported.
24CZ2-40HE-UNV-L835-CD1-WAB-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Cruze ST |
| Description | 2x4 Cruze ST, 4000 Lumens, High Efficacy, Universal Voltage 120-277V, 80CRI, 3500K, 0-10V Driver (10%-100% Dimming), 1 Driver, WaveLinx Lite Wireless Integrated Sensor, Unit Pack |
Product Details
| Lamp Type | LED |
| UPC | 080083199419 |
| Amperage Rating | 0.11A at 277V |
| Color Temperature Max | 3500K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 30.7 |
| Product Weight | 20.5 |
| Case Quantity | 1 |
| Pallet Quantity | 9 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |